IESNA:LM-63-2002
[TEST]P1440267
[TESTLAB]THIRD PARTY NVLAP
[ISSUEDATE]04/15/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( NTCLR26040126)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XSF60-KNYK-4Hx4V-830-Position 1
[LUMINAIRE] LUMARK ALL SELECTABLE LUMINAIRE 60W w/ NEMA 4 FLOOD DISTRIBUTION 3000K CCT 80 CRI LIGHT ENGINE AT Position 1
[LAMP] (1) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.53A 63.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_SEARCH_APPLICATION]Outdoor, Architectural, Area, Automotive, Commercial, Facade, Landscape, Parking, Parks, 
[MORE]Pedestrian, Prison, Recreation, Roadway, Site, Street, Substation, Security, Corrosion Resistant, Wet Location
[MORE] PATHWAY, PEDESTRIAN, SIDEWALK, WALKWAY, WET LOCATION
[_SEARCH_MOUNTING] CEILING, ROOF
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9225.0
TILT=NONE
1 -1 1 181 25 1 1 0.3000 0.3000 0.0000
1.000 1 63.0
0.0    1.0    2.0    3.0    4.0    5.0    6.0    7.0    8.0    9.0    
 10.0   11.0   12.0   13.0   14.0   15.0   16.0   17.0   18.0   19.0   
 20.0   21.0   22.0   23.0   24.0   25.0   26.0   27.0   28.0   29.0   
 30.0   31.0   32.0   33.0   34.0   35.0   36.0   37.0   38.0   39.0   
 40.0   41.0   42.0   43.0   44.0   45.0   46.0   47.0   48.0   49.0   
 50.0   51.0   52.0   53.0   54.0   55.0   56.0   57.0   58.0   59.0   
 60.0   61.0   62.0   63.0   64.0   65.0   66.0   67.0   68.0   69.0   
 70.0   71.0   72.0   73.0   74.0   75.0   76.0   77.0   78.0   79.0   
 80.0   81.0   82.0   83.0   84.0   85.0   86.0   87.0   88.0   89.0   
 90.0   91.0   92.0   93.0   94.0   95.0   96.0   97.0   98.0   99.0   
 100.0  101.0  102.0  103.0  104.0  105.0  106.0  107.0  108.0  109.0  
 110.0  111.0  112.0  113.0  114.0  115.0  116.0  117.0  118.0  119.0  
 120.0  121.0  122.0  123.0  124.0  125.0  126.0  127.0  128.0  129.0  
 130.0  131.0  132.0  133.0  134.0  135.0  136.0  137.0  138.0  139.0  
 140.0  141.0  142.0  143.0  144.0  145.0  146.0  147.0  148.0  149.0  
 150.0  151.0  152.0  153.0  154.0  155.0  156.0  157.0  158.0  159.0  
 160.0  161.0  162.0  163.0  164.0  165.0  166.0  167.0  168.0  169.0  
 170.0  171.0  172.0  173.0  174.0  175.0  176.0  177.0  178.0  179.0  
 180.0  
0.0    15.0   30.0   45.0   60.0   75.0   90.0   105.0  120.0  135.0  
 150.0  165.0  180.0  195.0  210.0  225.0  240.0  255.0  270.0  285.0  
 300.0  315.0  330.0  345.0  360.0  
19402.7 19409.7 19317.4 19132.7 18884.7 18598.6 18294.4 18002.3 17727.2 17450.1 
17180.0 16863.8 16462.2 16000.4 15468.4 14892.1 14274.7 13641.2 13019.8 12348.2 
11632.4 10831.3 9919.3 8898.2 7875.3 6852.4 5817.5 4770.8 3809.1 3019.9 
2365.9 1865.5 1482.0 1209.5 1003.6 885.4 768.5 651.7 584.4 531.1 
487.5 452.2 421.6 395.8 373.1 353.2 335.0 319.3 304.8 290.6 
277.3 265.0 253.5 243.0 232.6 222.4 212.3 202.7 192.6 183.2 
173.4 164.4 155.7 146.9 138.6 130.3 122.1 114.1 106.1 97.7 
89.5 81.4 73.3 66.3 59.6 53.0 46.7 40.4 34.2 28.2 
22.6 17.6 12.9 10.3 7.7 5.2 1.1 0.3 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19402.7 19386.7 19262.2 19060.4 18804.4 18500.2 18188.0 17879.8 17582.6 17286.5 
16956.2 16595.8 16178.1 15684.2 15124.0 14502.6 13828.0 13127.2 12406.4 11661.5 
10874.4 10010.1 9266.1 8214.4 7154.6 6156.9 5204.2 4290.1 3453.8 2759.5 
2194.5 1757.5 1414.4 1164.3 975.5 865.6 757.1 648.6 583.9 531.8 
489.6 454.9 426.2 401.8 380.9 362.1 345.2 329.9 315.6 301.3 
287.3 273.2 259.6 246.8 233.9 221.7 210.0 199.1 188.4 178.6 
168.9 159.8 151.3 143.3 136.1 129.0 122.1 115.4 108.2 101.1 
93.2 85.6 78.0 70.5 62.6 54.7 47.6 40.7 33.8 27.3 
21.5 16.4 11.9 9.6 7.2 4.9 1.1 0.3 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19402.7 19349.5 19198.9 18987.1 18719.0 18407.8 18079.6 17729.2 17377.8 17015.4 
16633.9 16208.3 15755.5 15218.4 14603.0 13923.3 13180.4 12426.5 11636.4 10819.2 
9978.0 9070.1 8160.2 7250.4 6329.4 5431.4 4575.5 3782.9 3073.0 2494.7 
2012.6 1633.5 1343.5 1118.7 950.1 851.0 752.2 653.5 595.0 548.8 
511.4 480.5 454.3 431.8 411.5 393.7 377.5 362.6 348.6 333.8 
318.2 301.5 284.8 268.6 252.7 237.3 222.6 208.9 196.9 185.8 
174.9 164.5 155.0 146.6 139.8 134.0 128.2 120.8 111.7 102.7 
94.9 96.9 99.0 101.1 83.9 67.2 55.6 46.9 39.7 33.1 
26.6 20.2 14.9 10.2 6.8 3.4 1.1 0.3 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19402.7 19317.4 19160.8 18937.9 18651.8 18327.5 17959.1 17561.5 17142.9 16698.2 
16229.3 15732.4 15201.3 14620.1 13984.6 13299.9 12560.0 11759.9 10937.7 10074.3 
9152.1 8286.1 7421.5 6528.2 5660.0 4816.0 4027.2 3323.4 2711.3 2209.5 
1801.1 1480.2 1230.3 1036.4 919.2 802.2 685.1 613.4 556.9 510.1 
471.0 440.3 414.6 392.7 373.6 356.9 342.3 329.6 317.4 305.3 
293.3 280.5 267.9 255.2 242.7 230.4 218.2 206.2 194.6 183.2 
171.9 161.4 152.2 143.9 136.4 129.2 121.9 114.6 107.4 99.7 
91.7 83.7 75.7 67.5 60.0 52.4 45.5 39.1 32.9 26.8 
21.4 16.6 12.1 9.5 6.8 4.2 1.9 0.4 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19402.7 19289.3 19113.6 18880.7 18593.6 18242.2 17844.6 17406.9 16931.1 16405.0 
15852.9 15280.6 14682.3 14032.8 13355.1 12602.2 11804.1 10982.9 10135.6 9254.2 
8409.2 7564.4 6701.1 5852.7 5025.8 4236.9 3514.4 2892.7 2359.3 1937.1 
1593.8 1321.3 1109.7 942.4 838.5 735.5 632.5 569.9 519.8 478.7 
445.1 417.1 393.7 372.8 354.3 337.8 323.3 309.9 297.5 285.6 
274.3 263.2 252.3 241.6 231.1 220.9 211.0 201.5 192.1 183.2 
173.9 164.9 156.6 148.3 140.3 132.3 124.2 116.1 107.6 98.5 
90.0 81.5 73.0 65.3 58.1 51.2 44.8 38.7 32.8 27.3 
22.1 17.4 13.1 10.1 7.9 5.7 2.5 0.7 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19402.7 19260.2 19083.5 18835.5 18532.3 18157.9 17740.2 17279.4 16751.4 16184.2 
15582.8 14922.2 14245.6 13522.8 12760.8 11957.7 11117.4 10258.0 9426.5 8584.3 
7741.8 6899.3 6059.2 5235.9 4443.9 3720.8 3078.7 2534.2 2078.8 1714.9 
1417.3 1184.5 1007.1 894.9 784.0 673.0 606.7 553.7 510.1 473.8 
443.9 418.9 397.9 379.2 362.7 347.7 334.2 321.5 308.5 296.0 
283.6 271.0 258.0 245.7 233.7 222.3 211.9 202.0 192.5 183.6 
175.0 166.9 158.9 151.6 144.2 137.0 129.9 123.0 115.3 107.2 
99.2 90.9 82.6 74.3 66.4 58.8 51.2 43.6 36.6 30.0 
24.3 19.1 14.6 11.2 8.5 5.9 3.3 1.1 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19402.7 19275.2 19033.3 18790.3 18546.4 18172.9 17733.2 17253.3 16719.2 16120.9 
15481.4 14802.8 14063.9 13296.9 12475.7 11636.4 10769.0 9910.9 9061.1 8218.4 
7391.9 6559.6 5737.1 4929.9 4155.3 3463.0 2862.7 2448.1 2033.5 1619.6 
1350.9 1137.2 972.0 843.9 746.8 669.7 609.6 561.1 520.8 488.3 
461.1 438.3 419.4 402.9 388.1 374.6 361.6 347.4 333.0 318.9 
304.2 289.1 274.4 260.6 246.7 234.0 223.1 212.3 201.4 191.8 
182.3 173.4 166.3 161.2 156.0 149.8 143.0 135.4 127.2 118.3 
111.5 122.2 111.8 94.2 79.2 68.2 60.0 52.9 46.3 39.7 
33.1 27.0 21.8 16.6 11.4 7.1 3.7 1.5 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19402.7 19269.2 19012.2 18755.2 18494.2 18109.7 17677.0 17207.1 16660.0 16081.8 
15454.3 14789.7 14060.9 13295.9 12495.8 11654.5 10797.1 9933.7 9071.7 8214.6 
7378.3 6539.5 5715.2 4903.7 4121.9 3414.6 2797.4 2386.2 1974.9 1565.1 
1301.1 1094.7 931.9 807.4 710.3 634.3 574.4 526.1 486.1 453.7 
426.6 403.9 384.3 367.6 353.1 339.8 326.8 314.3 302.0 290.0 
278.1 266.2 254.7 243.2 232.5 222.1 211.6 201.2 191.5 182.2 
173.3 165.1 157.5 150.2 143.0 135.6 128.3 121.1 113.4 105.6 
97.5 89.3 81.1 72.9 65.1 58.0 51.6 44.6 37.5 30.9 
25.7 20.4 15.1 11.7 9.6 7.1 3.9 1.2 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19402.7 19260.2 19037.3 18811.4 18467.1 18089.6 17674.0 17200.1 16689.1 16141.0 
15561.7 14936.3 14268.7 13552.9 12792.9 11991.8 11146.5 10281.1 9401.5 8513.5 
7651.0 6780.5 5920.1 5084.4 4273.8 3527.6 2872.9 2439.2 2005.6 1576.2 
1304.3 1096.0 935.5 810.8 711.7 634.0 572.9 522.6 482.3 448.8 
421.2 398.0 378.0 361.0 345.3 331.3 318.3 306.0 294.4 283.2 
272.2 261.7 251.0 240.4 230.1 220.1 210.2 200.2 191.1 182.1 
173.2 164.2 155.8 147.7 139.8 131.9 123.7 115.4 106.7 97.3 
87.9 79.8 72.3 64.8 57.7 51.1 44.6 38.6 32.7 27.2 
22.5 17.7 13.0 10.3 8.2 5.9 3.1 1.0 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19402.7 19258.2 19027.3 18794.3 18465.1 18098.6 17703.1 17285.5 16832.7 16337.8 
15824.8 15253.5 14639.1 13979.6 13264.8 12491.7 11683.6 10830.3 9946.2 9015.0 
8079.0 7136.7 6202.7 5303.8 4449.7 3672.4 2989.2 2530.9 2072.5 1618.8 
1336.2 1123.3 960.0 831.7 733.6 655.3 594.4 544.1 503.7 470.7 
443.6 421.0 401.9 385.7 371.7 358.3 345.2 331.6 318.2 304.5 
290.9 277.7 264.4 251.5 238.7 226.6 214.5 202.4 190.7 179.7 
169.3 160.0 152.0 144.4 137.0 129.7 122.6 115.8 108.7 101.1 
93.2 85.1 76.9 68.4 60.4 53.0 45.9 38.8 32.2 26.8 
21.3 15.9 12.0 9.4 7.6 5.3 2.8 1.1 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19402.7 19258.2 18998.1 18738.1 18477.1 18128.7 17781.4 17420.0 17038.5 16633.9 
16187.2 15688.2 15124.0 14504.6 13813.9 13056.0 12238.8 11402.5 10535.1 9622.9 
8678.8 7675.4 6682.1 5715.4 4806.2 3975.4 3229.4 2611.9 2210.2 1808.6 
1409.0 1171.7 992.0 856.2 753.4 675.0 615.1 567.3 529.4 499.1 
473.8 452.7 433.9 417.5 403.0 388.5 373.0 355.9 338.7 321.2 
303.9 287.3 271.1 255.5 240.6 227.8 215.4 203.0 191.9 181.2 
171.1 161.5 153.8 147.1 141.1 134.2 126.1 116.7 107.0 100.6 
107.5 111.7 103.3 85.6 72.9 63.6 55.2 47.6 40.3 34.0 
27.7 22.4 17.0 11.6 8.3 4.9 2.3 1.0 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19402.7 19285.3 19026.2 18767.2 18507.2 18188.0 17861.7 17546.5 17229.2 16893.9 
16511.4 16063.7 15549.7 14960.4 14303.8 13597.1 12861.2 12121.3 11328.2 10463.8 
9534.5 8521.0 7477.7 6426.8 5415.2 4454.7 3594.8 2867.4 2396.6 1925.7 
1458.7 1194.8 996.4 850.6 741.3 655.7 591.0 538.3 496.3 461.9 
434.0 410.6 390.7 373.7 358.6 344.8 331.6 318.0 304.3 290.8 
277.3 264.0 251.0 238.3 226.6 215.4 204.1 194.2 184.4 174.5 
165.2 156.8 149.5 142.6 135.9 129.2 122.1 115.0 107.5 100.0 
92.3 84.5 76.6 68.7 60.9 53.7 46.7 40.0 33.7 27.8 
23.0 18.3 13.6 11.8 11.3 9.0 4.7 1.3 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19402.7 19299.3 19053.4 18807.4 18561.4 18251.2 17949.0 17656.9 17376.8 17073.6 
16730.3 16313.7 15822.7 15244.5 14603.0 13958.5 13294.9 12644.3 11957.7 11201.7 
10333.3 9373.3 8311.0 7214.6 6103.4 5025.8 4038.4 3186.5 2647.7 2108.9 
1571.8 1276.5 1054.7 890.5 767.8 673.1 600.9 544.5 499.3 462.9 
432.4 406.8 384.7 365.9 349.1 334.2 320.4 307.1 295.0 283.2 
271.8 261.1 250.0 239.7 229.8 219.8 209.8 199.7 190.6 181.5 
172.6 163.9 155.3 147.0 138.8 130.3 122.1 114.2 105.8 96.8 
88.1 80.4 73.3 66.5 59.9 53.2 46.8 40.7 34.7 29.2 
24.3 19.5 14.7 12.7 12.5 9.9 5.0 1.3 0.6 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19402.7 19333.4 19111.6 18889.7 18666.8 18359.6 18061.5 17787.4 17521.4 17240.3 
16931.1 16563.6 16111.9 15583.8 14980.5 14340.0 13684.4 13026.8 12359.2 11625.4 
10810.2 9860.0 8825.8 7718.1 6595.7 5485.3 4454.4 3546.5 2779.3 2317.0 
1854.6 1399.7 1145.8 961.5 820.8 715.8 636.0 572.6 523.1 483.8 
451.8 425.1 403.0 384.1 367.7 353.6 340.7 327.8 314.8 301.8 
288.8 276.2 263.5 250.4 237.9 225.9 213.8 201.7 190.4 178.8 
167.7 158.0 149.8 142.7 135.9 129.3 122.5 115.8 108.6 101.0 
93.4 85.8 78.0 70.3 62.4 54.8 47.9 41.2 34.6 28.5 
23.6 18.7 13.9 11.8 11.6 9.4 5.4 1.6 0.6 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19402.7 19362.6 19237.1 19022.2 18806.4 18527.3 18234.2 17960.1 17693.0 17423.0 
17141.9 16822.6 16438.1 15988.4 15468.4 14865.0 14188.4 13470.6 12700.6 11897.4 
11014.0 10052.2 8998.3 7894.8 6785.2 5709.2 4706.7 3829.9 3044.8 2548.1 
2051.4 1560.4 1273.5 1062.2 905.5 787.7 700.5 632.8 581.3 540.8 
508.0 480.8 457.2 436.5 418.3 402.1 387.0 372.2 356.4 339.0 
321.5 303.6 286.4 269.8 253.4 237.5 224.0 210.6 197.1 185.7 
174.5 164.0 155.2 147.7 141.9 136.1 129.7 121.9 112.6 103.9 
99.2 100.8 105.5 93.6 76.3 64.4 55.0 47.4 40.6 34.4 
28.4 23.1 17.7 12.5 9.3 5.8 2.9 1.2 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19402.7 19395.7 19317.4 19132.7 18948.9 18764.2 18499.2 18229.1 17943.0 17657.9 
17347.7 17021.4 16650.0 16231.3 15738.4 15173.2 14513.6 13785.8 12961.6 12074.1 
11109.4 10095.4 9043.2 7959.2 6879.8 5841.8 4868.8 3982.1 3203.7 2551.7 
2096.6 1642.1 1333.5 1104.5 929.7 799.0 699.1 623.1 563.7 516.7 
478.7 447.5 422.3 400.9 382.3 365.9 351.6 338.3 325.5 312.3 
298.6 284.9 271.3 257.6 243.8 230.3 218.2 206.1 194.0 183.3 
172.5 162.6 153.4 145.3 137.7 130.8 123.9 117.0 110.3 103.3 
95.7 88.0 80.0 72.0 63.9 56.3 48.9 41.7 34.9 28.6 
23.6 18.5 13.5 10.6 9.8 8.0 4.9 2.0 0.6 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19402.7 19422.8 19397.7 19306.3 19147.7 18989.1 18828.5 18561.4 18284.4 17967.1 
17613.7 17216.2 16771.4 16279.5 15744.4 15157.1 14484.5 13769.7 12970.6 12111.3 
11172.6 10191.8 9170.5 8123.2 7091.0 6060.7 5071.6 4141.4 3301.5 2604.9 
2119.9 1637.5 1322.5 1084.9 911.1 779.8 681.8 607.2 548.0 502.4 
463.7 432.4 405.5 382.9 363.0 345.1 329.1 314.6 301.3 289.1 
277.6 266.1 254.9 244.3 233.6 223.3 212.9 202.5 192.8 183.3 
174.1 165.3 156.8 148.5 140.4 132.6 124.8 116.9 108.9 100.5 
91.7 83.4 75.9 68.4 61.2 54.3 47.8 41.6 35.6 30.0 
25.0 20.0 15.0 11.6 10.1 8.5 5.6 1.8 0.7 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19402.7 19446.9 19463.0 19431.8 19355.5 19247.1 19044.3 18840.5 18636.7 18316.5 
17935.0 17496.3 16991.3 16429.1 15828.8 15171.2 14461.4 13692.4 12858.2 11930.6 
10992.9 9981.1 8989.7 7962.7 6959.6 5968.8 4985.4 4073.9 3244.1 2559.0 
2091.3 1623.8 1312.7 1083.1 913.7 786.5 690.4 617.2 558.3 511.4 
472.8 441.1 414.0 390.9 371.1 353.5 338.3 324.5 312.5 301.7 
290.4 279.1 267.1 255.5 243.9 232.6 221.3 209.9 198.6 188.2 
177.9 168.2 159.4 151.8 144.9 138.3 131.7 124.6 117.5 110.4 
102.9 95.0 86.9 78.6 70.4 62.8 55.2 48.6 41.8 35.0 
28.6 23.6 18.6 13.6 11.3 9.4 6.2 2.2 0.9 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19402.7 19476.0 19519.2 19510.1 19464.0 19387.7 19256.1 19059.4 18816.4 18511.2 
18131.8 17678.0 17149.9 16561.6 15919.1 15210.4 14440.4 13611.1 12716.6 11773.9 
10793.1 9804.9 8811.2 7817.4 6823.7 5838.8 4886.5 3982.8 3184.1 2518.0 
1995.7 1600.9 1305.2 1086.6 918.9 813.9 709.7 639.0 585.3 541.0 
504.7 474.8 450.1 429.3 411.1 395.6 381.3 368.2 355.9 343.5 
330.2 315.1 299.8 283.7 267.6 251.4 236.3 222.0 209.8 198.6 
188.4 178.3 169.0 161.3 156.0 152.4 148.1 142.4 135.7 127.9 
119.4 110.7 109.9 106.4 90.6 77.2 63.8 54.8 47.2 40.3 
33.8 27.7 22.0 17.0 12.4 8.9 5.4 2.0 0.7 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19402.7 19495.1 19545.3 19547.3 19507.1 19425.8 19283.3 19093.5 18844.5 18532.3 
18176.9 17722.2 17217.2 16648.0 16023.5 15334.8 14598.0 13809.9 12931.5 12018.9 
11047.1 10065.3 9075.8 8086.1 7096.2 6121.4 5161.0 4238.3 3399.9 2684.4 
2106.7 1674.3 1352.2 1115.8 940.1 836.8 734.5 632.1 573.3 525.3 
485.8 453.5 425.5 401.7 381.3 363.6 347.7 333.5 320.8 309.4 
298.8 287.0 274.7 262.5 250.2 237.5 225.3 213.1 202.1 191.4 
181.1 171.0 161.6 153.3 145.9 138.8 131.9 124.8 118.1 111.1 
103.7 96.3 88.1 80.0 71.9 63.6 56.1 49.4 42.0 34.7 
28.2 22.3 17.3 13.0 10.8 7.9 5.0 2.1 0.6 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19402.7 19502.1 19543.3 19524.2 19451.9 19316.4 19150.7 18929.9 18670.9 18357.6 
18001.2 17593.7 17145.9 16636.9 16080.8 15488.4 14838.9 14136.2 13353.1 12513.8 
11589.2 10611.4 9608.1 8581.6 7554.6 6527.6 5551.5 4597.6 3718.6 2949.1 
2307.7 1814.1 1443.4 1171.8 973.4 860.6 748.9 637.2 573.5 521.8 
479.6 444.2 414.2 388.9 366.9 348.1 330.7 315.3 301.6 289.6 
278.0 267.1 256.2 245.8 235.6 225.2 214.9 204.8 194.9 185.2 
175.9 166.7 157.9 149.3 141.2 133.5 125.7 118.0 110.1 102.1 
93.0 85.2 77.4 69.8 62.5 55.4 48.8 42.4 36.3 30.5 
25.1 20.0 15.4 11.5 9.1 6.8 4.5 1.6 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19402.7 19495.1 19503.1 19434.8 19312.4 19128.6 18910.8 18660.8 18384.7 18091.6 
17783.4 17455.1 17110.8 16706.2 16262.5 15752.5 15177.2 14506.6 13739.6 12905.4 
11969.7 10990.9 9969.1 8904.3 7839.2 6774.0 5758.9 4801.4 3916.0 3138.1 
2467.5 1948.0 1545.0 1246.8 1025.9 902.8 780.9 658.9 590.3 536.7 
493.2 458.4 429.1 404.8 384.1 366.3 350.4 336.3 323.5 311.8 
300.7 289.2 277.2 265.1 252.3 239.3 225.7 212.9 200.8 189.1 
177.4 166.0 155.4 146.2 138.3 131.2 124.3 117.5 110.8 103.8 
96.5 88.6 80.7 72.8 64.9 57.1 49.7 42.9 36.3 29.8 
24.2 19.1 14.3 10.1 7.9 5.7 3.3 1.0 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19402.7 19472.0 19446.9 19338.5 19153.7 18924.9 18654.8 18376.7 18106.7 17827.6 
17562.5 17287.5 16988.3 16622.9 16186.2 15683.2 15102.9 14462.4 13763.7 13008.8 
12160.5 11282.0 10315.3 9313.3 8233.2 7152.6 6072.1 5046.8 4090.6 3256.5 
2548.5 1999.0 1583.5 1273.5 1051.3 929.4 809.1 688.8 622.5 573.3 
533.1 502.0 475.7 453.6 433.5 415.2 398.0 382.2 367.3 352.8 
338.1 322.8 305.7 288.2 270.2 252.8 235.4 219.7 205.2 192.2 
181.0 170.1 159.5 150.1 142.5 135.8 130.4 124.6 116.2 106.7 
98.2 97.6 97.1 96.7 87.9 71.8 59.1 49.7 42.0 35.1 
28.5 22.0 16.3 11.6 8.3 5.0 1.8 0.4 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19402.7 19442.9 19381.6 19231.0 19002.2 18742.1 18442.0 18155.9 17884.8 17625.8 
17363.8 17079.7 16738.3 16320.7 15827.8 15284.6 14699.4 14070.9 13422.4 12766.8 
12063.1 11288.1 10409.6 9433.8 8352.5 7270.7 6188.8 5113.1 4082.7 3205.7 
2492.3 1942.5 1537.7 1240.3 1024.4 903.0 782.8 662.7 595.1 541.4 
497.7 462.6 432.9 407.7 385.8 366.5 349.2 333.6 320.2 307.5 
295.3 283.4 271.0 259.2 247.1 234.9 222.7 210.2 197.8 185.4 
173.7 162.7 152.6 143.8 136.3 129.4 122.8 116.1 109.1 102.0 
94.5 86.9 79.2 71.6 64.2 56.9 49.2 42.2 35.6 28.9 
22.9 17.5 12.8 10.5 8.1 5.8 1.6 0.3 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19402.7 19409.7 19317.4 19132.7 18884.7 18598.6 18294.4 18002.3 17727.2 17450.1 
17180.0 16863.8 16462.2 16000.4 15468.4 14892.1 14274.7 13641.2 13019.8 12348.2 
11632.4 10831.3 9919.3 8898.2 7875.3 6852.4 5817.5 4770.8 3809.1 3019.9 
2365.9 1865.5 1482.0 1209.5 1003.6 885.4 768.5 651.7 584.4 531.1 
487.5 452.2 421.6 395.8 373.1 353.2 335.0 319.3 304.8 290.6 
277.3 265.0 253.5 243.0 232.6 222.4 212.3 202.7 192.6 183.2 
173.4 164.4 155.7 146.9 138.6 130.3 122.1 114.1 106.1 97.7 
89.5 81.4 73.3 66.3 59.6 53.0 46.7 40.4 34.2 28.2 
22.6 17.6 12.9 10.3 7.7 5.2 1.1 0.3 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
